![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/35/LG-350703-WEB-R.jpg)
EZ-Path Series 44+ Fire Stopping Device 1 Gang Floor Fixing Plate (up to 90 Minute)
EZ-Path
Legrand
EZ-Path Series 44+ Fire Stopping Device 1 Gang Floor Fixing Plate (up to 90 Minute)
REF. CM350703
EAN.
3414971258242
Discount family : C26
£74.59
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Shape | Other |
Outer height | 105 mm |
Outer width | 215 mm |
Plate thickness/product length | 157 mm |
---|---|
Accessories required | Yes |
Volume bin/bag | 0 kg |
Volume can/cartouche | 0 ml |
Documents
1 document
Technical Sheet
1 document
Catalogue chart
1 document
BIM file
SELECT AN ACTION