![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/25/LG-250250-WEB-R.jpg)
EZ-Path Series 44+ Fire Stopping Device 1 to 5 Gang Wall Fixing Plate Pair (2 Hour)
EZ-Path
Legrand
EZ-Path Series 44+ Fire Stopping Device 1 to 5 Gang Wall Fixing Plate Pair (2 Hour)
REF. CM250250
EAN.
3414971328440
Discount family : C26
£512.47
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Shape | Quadrangular |
Outer height | 272 mm |
Outer width | 605 mm |
Plate thickness/product length | 352 mm |
---|---|
Accessories required | Yes |
Volume bin/bag | 0 kg |
Volume can/cartouche | 0 ml |
Documents
1 document
Technical Sheet
1 document
Catalogue chart
SELECT AN ACTION