![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/LG-051970-WEB-R.jpg)
Hypra IP44 16A 100/130V AC 2 Pole + Earth Panel Appliance Inlet Plastic
Hypra
Legrand
Hypra IP44 16A 100/130V AC 2 Pole + Earth Panel Appliance Inlet Plastic
REF. 051970
EAN.
3245060519704
£22.16
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Voltage according to EN 60309-2 | 110 V (50+60 Hz) yellow |
Number of poles | 3 |
Clock hour position | 4 h |
Identification colour | Yellow |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
---|---|
Construction type | Recessed mounted device plug |
Phase inverter | No |
Insert direction | Straight |
Material | Plastic |
Military model | No |
Documents
1 document
Technical Sheet
2 documents
Catalogue chart
Catalogue page
1 document
Agreement
OC / CB-FR_710635/A1
(0.72 Mo)
SELECT AN ACTION