Acquia Team testing14 Skip to main content
Logo print

Hypra IP44 16A 100/130V AC 2 Pole + Earth Panel Mounting Socket Inclined Outlet Metal

Hypra Legrand

Hypra IP44 16A 100/130V AC 2 Pole + Earth Panel Mounting Socket Inclined Outlet Metal

REF. 051930 EAN. 3245060519308
£48.43 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 16 A
Voltage according to EN 60309-2 110 V (50+60 Hz) yellow
Number of poles 3
Clock hour position 4 h
Identification colour Yellow
Degree of protection (IP) IP44
Connection system Screwed terminal
Insert direction Straight
Material Other
Military model No
Flange size vertical 72 mm
Drill hole distance vertical 60 mm
Flange size horizontal 64 mm
Drill hole distance horizontal 52 mm

5th July 2024.9