![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/052419_pw_92988.jpg)
Hypra IP44 16A 2 Pole Surface Mounting Socket Back Box Plastic
Hypra
Legrand
Hypra IP44 16A 2 Pole Surface Mounting Socket Back Box Plastic
REF. 052419
EAN.
3245060524197
£17.53
/
1 piece
Product available in
5 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
CEE socket outlet 16 A | None |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Protection | None |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M25 |
Handling | Wall mounting |
Degree of protection (IP) | Other |
Military model | No |
Colour | Grey |
Height | 106 mm |
Width | 74 mm |
Depth | 58 mm |
Documents
2 documents
Instruction manual
Technical Sheet
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION