Acquia Team testing14 Skip to main content
Logo print

Hypra IP44 16A 200/250V AC 3 Pole + Neutral + Earth Panel Mounting Socket Inclined Outlet Plastic

Hypra Legrand

Hypra IP44 16A 200/250V AC 3 Pole + Neutral + Earth Panel Mounting Socket Inclined Outlet Plastic

REF. 052024 EAN. 3245060520243
£35.60 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 16 A
Voltage according to EN 60309-2 230 V (50+60 Hz) blue
Number of poles 5
Clock hour position 9 h
Identification colour Blue
Degree of protection (IP) IP44
Connection system Screwed terminal
Insert direction Straight
Material Plastic
Military model No
Flange size vertical 84 mm
Drill hole distance vertical 70 mm
Flange size horizontal 74 mm
Drill hole distance horizontal 60 mm

Documents

1 document
Technical Sheet
F00138EN-04.pdf pdf (1.25 Mo)
2 documents
Catalogue chart
3 documents
3D Autocad
052034.dwg dwg (0.14 Mo)
1 document
Agreement

5th July 2024.9