Acquia Team testing14 Skip to main content
Logo print

Hypra IP44 16A 380/415V AC 3 Pole + Earth Straight Plug Plastic

Hypra Legrand

Hypra IP44 16A 380/415V AC 3 Pole + Earth Straight Plug Plastic

REF. 052243 EAN. 3245060522438
£22.13 / 1 piece Product available in 5 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 16 A
Number of poles 4
Voltage according to EN 60309-2 380-415 V (50+60 Hz) red
Clock hour position 6 h
Identification colour Red
RAL-number 3000
Phase inverter No
Degree of protection (IP) IP44
Connection system Screwed terminal
Cable entry Anti-kink sleeve
Insert direction Straight
Material Plastic
Military model No

Documents

1 document
Technical Sheet
F00138EN-04.pdf pdf (1.25 Mo)
2 documents
Catalogue chart
1 document
3D Autocad
052243.dwg dwg (0.07 Mo)
2 documents
Product Environmental Profile
LGRP-2015-016-V1-EN.pdf pdf (0.62 Mo)
Agreement

5th July 2024.9