![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/052718-LEGRAND-1000.jpg)
Hypra IP44 32A 200/250V AC 2 Pole + Earth Panel Mounting Socket Plastic
Hypra
Legrand
Hypra IP44 32A 200/250V AC 2 Pole + Earth Panel Mounting Socket Plastic
REF. 052718
EAN.
3245060527181
£31.85
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 32 A |
---|---|
Voltage according to EN 60309-2 | 230 V (50+60 Hz) blue |
Number of poles | 3 |
Clock hour position | 6 h |
Identification colour | Blue |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Plastic |
Military model | No |
Flange size vertical | 94 mm |
Drill hole distance vertical | 70 mm |
Flange size horizontal | 84 mm |
Drill hole distance horizontal | 70 mm |
Documents
2 documents
Technical Sheet
Instruction manual
2 documents
Catalogue chart
Catalogue page
3 documents
3D Autocad
BIM file
BIM file
1 document
Product Environmental Profile
SELECT AN ACTION