![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/052042_pw_92954.jpg)
Hypra IP44 32A 200/250V AC 2 Pole + Earth Straight Plug Plastic
Hypra
Legrand
Hypra IP44 32A 200/250V AC 2 Pole + Earth Straight Plug Plastic
REF. 052742
EAN.
3245060527426
£27.99
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 32 A |
---|---|
Number of poles | 3 |
Voltage according to EN 60309-2 | 200-250 V (50+60 Hz) blue |
Clock hour position | 6 h |
Identification colour | Blue |
RAL-number | 5005 |
Phase inverter | No |
Degree of protection (IP) | IP44 |
---|---|
Connection system | Screwed terminal |
Cable entry | Anti-kink sleeve |
Insert direction | Straight |
Material | Plastic |
Military model | No |
Documents
1 document
Technical Sheet
2 documents
Catalogue chart
Catalogue page
1 document
3D Autocad
SELECT AN ACTION