Hypra IP44 63A 3 Pole + Earth and 3 Pole + Neutral + Earth Appliance Inlet Protection Cover Rubber
Hypra
Legrand
Hypra IP44 63A 3 Pole + Earth and 3 Pole + Neutral + Earth Appliance Inlet Protection Cover Rubber
REF. 053699
EAN.
3245060536992
£16.59
/
1 piece
Product available in
5 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|
Suitable for | CEE 63 A |
---|
Documents
1 document
Technical Sheet
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION