Hypra IP66/67-55 16A 200/250V AC 2 Pole + Earth Surface Mounting Single Socket Combination Unit with Switch and RCBO
Hypra
Legrand
Hypra IP66/67-55 16A 200/250V AC 2 Pole + Earth Surface Mounting Single Socket Combination Unit with Switch and RCBO
REF. 059651
EAN.
3245060596514
£577.77
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
CEE socket outlet 16 A | 1x16A3p230V |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 1 |
Protection | Other |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M25 |
Handling | Wall mounting |
Degree of protection (IP) | IP67 |
Military model | No |
Colour | Grey |
Height | 370 mm |
Width | 140 mm |
Depth | 151 mm |
Documents
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue page
1 document
3D Autocad
SELECT AN ACTION