![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/LG-052259-WEB-R.jpg)
Hypra Prisinter IP44 32A Socket Surface Mounting Box Metal
Hypra Prisinter
Legrand
Hypra Prisinter IP44 32A Socket Surface Mounting Box Metal
REF. 052259
EAN.
3245060522599
£109.68
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
CEE socket outlet 16 A | None |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Protection | None |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Other |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M20 |
Handling | Wall mounting |
Degree of protection (IP) | Other |
Military model | No |
Colour | Other |
Height | 143 mm |
Width | 143 mm |
Depth | 80 mm |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION