Acquia Team testing14 Skip to main content
Logo print

Incara Flip-Up In-Desk Module with 2 x BS Sockets, 1 x USB A+C Charger, 1 x HDMI, 3 x RJ45 CAT6 UTP, 2m Cord and BS 1363 Plug

Incara Legrand

Incara Flip-Up In-Desk Module with 2 x BS Sockets, 1 x USB A+C Charger, 1 x HDMI, 3 x RJ45 CAT6 UTP, 2m Cord and BS 1363 Plug

REF. 654965 EAN. 3414972002790
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Built-in
Folding No
Extendable No
Shape Rectangular
Material Aluminium
Colour Silver
Degree of gloss Other
Length 393 mm
Width 170.5 mm
Height 2.5 mm
Built-in depth 95 mm
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets British Standard BS1363 2
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
Number of socket outlets French standard type E 0
Number of socket outlets Italian standard type P40 L/F 0
With on/off switch No
Number of HDMI-connections 1
Number of D-Sub sockets 15-pole 0
Number of USB connections 2
Number of audio connections 0
Number of CAT 5E connections 0
Number of CAT 6 connections 3
Number of CAT 6A connections 0
Number of empty module positions 0
Number of miniature circuit breakers (MCB) 0
Over voltage protection No
Mains filter No
With built-in USB power supply Yes
Nominal voltage 250 V
Degree of protection (IP) IP20
Degree of impact strength (IK) IK07
Antimicrobial treatment No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Supply current 16-16 A
Terminal marking indication Yes
Halogen free No
Prewired Yes
Connection type Screwed terminal
Terminals capacity 0.75-4 mm²
Label space/information surface No

Documents

3 documents
Instruction manual
Cut-out_LE13929BA-01.pdf pdf (0.04 Mo)
Instruction manual
LE12112AA-02.pdf pdf (2.76 Mo)
Technical Sheet
F03371EN-03.pdf pdf (1.56 Mo)
1 document
3D Autocad
3D_LG-654965.stp ifc (6.3 Mo)

5th July 2024.9