Intersoc-R 16A Feed Module Pre-Wired to 13A Fused Plug with 3m 1.5mm² Cable
Electrak
Intersoc-R 16A Feed Module Pre-Wired to 13A Fused Plug with 3m 1.5mm² Cable
REF. IAB003A
EAN.
5012774026112
Discount family : P14
£26.69
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection 1 | British Standard |
---|---|
Connection 2 | Other |
Connector system system-oriented | Yes |
Number of cores | 3 |
Nominal cross section conductor | 1.5 mm² |
Length | 3 m |
Material outer sheath | Polyvinyl chloride (PVC) |
Temperature resistance | -15-70 °C |
Nominal current | 13 A |
Nominal voltage | 300-500 V |
Frequency | 50-60 Hz |
Colour outer sheath | Black |
---|---|
Spiralized cable | No |
With protective conductor | Yes |
Degree of protection (IP) | Other |
Oil resistant according to EN IEC 60811-404 | No |
With cord switch | No |
Outer diameter approx. | 8.9 mm |
Reaction-to-fire according to EN 13501-6: Class | None |
Reaction-to-fire according to EN 13501-6: Smoke production | None |
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles | None |
Reaction-to-fire according to EN 13501-6: Acidity | None |
Documents
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION