Acquia Team testing14 Skip to main content
Logo print

Intersoc-R 16A Protection Module with 13A Fuse and Switch/Neon

Electrak

Intersoc-R 16A Protection Module with 13A Fuse and Switch/Neon

REF. IAB402A EAN. 5012774026693
Discount family : P14
£27.36 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Housing shape Rectangular
Number of socket outlets CEE 7/16 (EURO) 0
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets with earth pin 0
Number of cold device socket outlets 0
Number of socket outlets Danish standard (earthing pin) 0
Number of socket outlets French standard type E 0
Number of socket outlets Italian standard type Bipasso 0
Number of socket outlets Italian standard type P11 0
Number of socket outlets Italian standard type P17 0
Number of NEMA-outlets 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
With on/off switch Yes
Residual current circuit breaker (RCCB) No
Number of universal multi standard sockets 0
Mains filter No
Number of other socket outlets 0
Number of USB connections 0
Over voltage protection No
Nominal current 16 A
Core cross section 1.5 mm²
With cover No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Anthracite
RAL-number (similar) 7016
Transparent No
Degree of protection (IP) IP40
Rotated central insert No
Angle rotated central insert Other
NEMA designation None
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Connected object No

Documents

1 document
Catalogue page
1 document
Product Environmental Profile
LGRP-00995-V01.01-EN.pdf pdf (0.61 Mo)

5th July 2024.9