Skip to main content
Logo print
title

Intersoc-R 16A Rewirable Feed Module

Electrak

Intersoc-R 16A Rewirable Feed Module

REF. IAB201A EAN. 5012774497929
Discount family : P14
£14.27 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Connection 1 Other
Connection 2 Other
Connector system system-oriented Yes
Number of cores 3
Nominal cross section conductor 5 mm²
Length 0.1105 m
Material outer sheath None
Temperature resistance 0-90 °C
Nominal current 16 A
Nominal voltage 250-250 V
Frequency 50-60 Hz
Spiralized cable No
With protective conductor Yes
Degree of protection (IP) Other
Oil resistant according to EN IEC 60811-404 No
With cord switch No
Reaction-to-fire according to EN 13501-6: Class None
Reaction-to-fire according to EN 13501-6: Smoke production None
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles None
Reaction-to-fire according to EN 13501-6: Acidity None

Documents

1 document
Catalogue page
1 document
Product Environmental Profile
LGRP-00995-V01.01-EN.pdf pdf (0.61 Mo)