![](https://assets.legrand.com/pim/PHOTOS-WEB/EL-IAC313A-WEB-F.jpg)
Intersoc-R 32A Feed Module Pre-Wired to Low Noise Clean Earth 32A Unfused High Integrity Tap-Off 7m
Electrak
Intersoc-R 32A Feed Module Pre-Wired to Low Noise Clean Earth 32A Unfused High Integrity Tap-Off 7m
REF. IAC313A
EAN.
5012774027539
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection 1 | Other |
---|---|
Connection 2 | Other |
Connector system system-oriented | Yes |
Number of cores | 3 |
Nominal cross section conductor | 4 mm² |
Length | 7 m |
Material outer sheath | Other |
Temperature resistance | 0-90 °C |
Nominal current | 32 A |
Nominal voltage | 250-250 V |
Frequency | 50-60 Hz |
Colour outer sheath | Other |
---|---|
Spiralized cable | No |
With protective conductor | Yes |
Degree of protection (IP) | Other |
Oil resistant according to EN IEC 60811-404 | No |
With cord switch | No |
Outer diameter approx. | 16 mm |
Reaction-to-fire according to EN 13501-6: Class | None |
Reaction-to-fire according to EN 13501-6: Smoke production | None |
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles | None |
Reaction-to-fire according to EN 13501-6: Acidity | None |
Documents
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION