![](https://assets.legrand.com/pim/PHOTOS-WEB/EL-IAZ001A-WEB-F.jpg)
Intersoc-R Blank End Cap
Electrak
Intersoc-R Blank End Cap
REF. IAZ001A
EAN.
5012774498117
Discount family : P14
£2.68
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Width | 60 mm |
Height | 32 mm |
---|---|
Depth | 12 mm |
Documents
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION