Skip to main content
Logo print
title

Intersoc-R Pre-Wired Interconnection Intersoc to Intersoc 16A 1m

Electrak

Intersoc-R Pre-Wired Interconnection Intersoc to Intersoc 16A 1m

REF. IAB610A EAN. 5012774498261
Discount family : P14
£23.90 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Connection 1 Other
Connection 2 Other
Connector system system-oriented Yes
Number of cores 3
Nominal cross section conductor 1.5 mm²
Length 1 m
Material outer sheath Polyvinyl chloride (PVC)
Temperature resistance 0-90 °C
Nominal current 16 A
Nominal voltage 250-250 V
Frequency 50-60 Hz
Colour outer sheath Black
Spiralized cable No
With protective conductor Yes
Degree of protection (IP) Other
Oil resistant according to EN IEC 60811-404 No
With cord switch No
Outer diameter approx. 8.9 mm
Reaction-to-fire according to EN 13501-6: Class None
Reaction-to-fire according to EN 13501-6: Smoke production None
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles None
Reaction-to-fire according to EN 13501-6: Acidity None

Documents

1 document
Catalogue page
1 document
Product Environmental Profile
LGRP-00995-V01.01-EN.pdf pdf (0.61 Mo)