![](https://assets.legrand.com/pim/PHOTOS-WEB/EL-IAB703A-WEB-F.jpg)
Intersoc-R Pre-Wired Interconnection Intersoc to Intersoc 32A 300mm
Electrak
Intersoc-R Pre-Wired Interconnection Intersoc to Intersoc 32A 300mm
REF. IAB703A
EAN.
5012774498827
Discount family : P14
£26.54
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection 1 | Other |
---|---|
Connection 2 | Other |
Connector system system-oriented | Yes |
Number of cores | 3 |
Nominal cross section conductor | 4 mm² |
Length | 0.3 m |
Material outer sheath | Rubber |
Temperature resistance | -15-60 °C |
Nominal current | 32 A |
Nominal voltage | 250-250 V |
Frequency | 50-60 Hz |
Colour outer sheath | Black |
---|---|
Spiralized cable | No |
With protective conductor | Yes |
Degree of protection (IP) | Other |
Oil resistant according to EN IEC 60811-404 | No |
With cord switch | No |
Outer diameter approx. | 13.2 mm |
Reaction-to-fire according to EN 13501-6: Class | None |
Reaction-to-fire according to EN 13501-6: Smoke production | None |
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles | None |
Reaction-to-fire according to EN 13501-6: Acidity | None |
Documents
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION