![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand 1 Compartment Slab Floor Box 45mm
Legrand
Legrand 1 Compartment Slab Floor Box 45mm
REF. SLAB1
EAN.
5012774585756
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets British Standard BS1363 | 0 |
Housing material | Other |
Surface protection housing | Galvanized |
Degree of protection (IP) | IP20 |
With opening carpeting | No |
Protective frame carpeting | No |
Colour | Other |
---|---|
Suitable for subfloor duct | No |
Suitable for hollow floor | Yes |
Suitable for wet cleaning | No |
Outer width | 184 mm |
Outer length | 102 mm |
Length built-in dimension | 102 mm |
Width built-in dimension | 184 mm |
Min. built-in depth | 45 mm |
Documents
1 document
Catalogue page
SELECT AN ACTION