![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand 1 Gang 16mm Flush Mounting Steel Back Box with Knockouts
Legrand
Legrand 1 Gang 16mm Flush Mounting Steel Back Box with Knockouts
REF. 089109
EAN.
3245060891091
Discount family : W07
£5.14
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Facing brickwork |
---|---|
Shape | Square |
Construction type | Device connection box (round/square) |
Model | Single |
Equipped with | Clamp |
Length | 0 mm |
Width | 72 mm |
Inner depth | 0 mm |
For number of electric fittings | 2 |
Mounting switching equipment | Screwing |
With screws | Yes |
For tube diameter | 20/25 mm |
Suitable for cable diameter | 20-25 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 12 |
Material | Steel |
Halogen free | Yes |
Surface protection | Continuously galvanized |
---|---|
Colour | Grey |
Degree of protection (IP) | Other |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Max. conductor cross section | 0 mm² |
Number of poles of the clamp | 1 |
Clamp position fixed | Yes |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION