![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/40/404905-LEGRAND.jpg)
Legrand 1 Pole Busbar Entry Terminal IP2X
DISTRIBUTION ACCESSORIES
Legrand
Legrand 1 Pole Busbar Entry Terminal IP2X
REF. 404905
EAN.
3245064049054
£5.36
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 1 |
---|---|
Nominal current | 100 A |
Connection type | Screwing |
Mounting method | Other |
Number of inputs | 1 |
Number of outputs | 1 |
Suitable for solid conductors | Yes |
Suitable for stranded conductors | Yes |
Suitable for fine strand conductors | No |
Suitable for fine strand conductors without cable end sleeve | No |
Suitable for extra fine-strand conductors | No |
Suitable for extra fine-strand conductors without cable end sleeve | No |
Conductor cross section, input | 4-25 mm² |
---|---|
Conductor cross section, output | 25-25 mm² |
Conductor cross section, output AWG | 4-4 |
Contact safe | Yes |
Height | 37 mm |
Width | 17.5 mm |
Depth | 19 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-70 °C |
Type of distribution blocks | Multifunction |
Terminals capacity | 4-25 mm² |
Label space/information surface | No |
Documents
1 document
Catalogue page
SELECT AN ACTION