Legrand 10A Type aM Cylindrical Cartridge Fuse without Indicator 8mm x 32mm
Legrand
Legrand 10A Type aM Cylindrical Cartridge Fuse without Indicator 8mm x 32mm
REF. 012010
EAN.
3245060120108
£1.97
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 8.5 mm |
---|---|
Size | 8x32 mm |
Voltage type | AC/DC |
Depth | 31.5 mm |
Rated voltage | 400 V |
Utilization category | aM (switchgear protection) |
Rated current | 10 A |
Type of fuse status indicator | Other |
---|---|
Rated operating frequency | 42-62 Hz |
Breaking capacity | 20 kA |
Power loss at rated current | 1.2 W |
Model | Ceramic fuse |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION