![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/01/LG-016855-WEB-R.jpg)
Legrand 160A Type gG HRC Blade Type Cartridge Fuse with Indicator Size 0
Legrand
Legrand 160A Type gG HRC Blade Type Cartridge Fuse with Indicator Size 0
REF. 016855
EAN.
3245060168551
£24.10
/
1 piece
Product available in
3 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fuse construction type according to IEC 60269 | NH0 |
---|---|
Voltage type | AC/DC |
Rated current | 160 A |
Rated voltage AC | 500 V |
Rated voltage DC | 48 V |
---|---|
Utilization category | gG (cable protection/equipment protection) |
Type of fuse status indicator | Top fuse status indicator |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION