![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-AFS-LENGTH-WEB-GEN-R.jpg)
Legrand 2 Compartment Shallow Flush Floor Trunking 150mm x 38mm x 2m Length
Legrand
Legrand 2 Compartment Shallow Flush Floor Trunking 150mm x 38mm x 2m Length
REF. AFS265
EAN.
5012774100355
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 150 mm |
---|---|
Length | 2000 mm |
Min. height finishing layer | 38 mm |
Levelling range | 0-0 mm |
---|---|
Number of compartments | 2 |
Mounting opening for floor column | No |
Documents
1 document
Catalogue page
SELECT AN ACTION