![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-AFU-LENGTH-WEB-GEN-R.jpg)
Legrand 2 Compartment Underfloor Duct 150mm x 25mm x 2m Length
Legrand
Legrand 2 Compartment Underfloor Duct 150mm x 25mm x 2m Length
REF. AFU261
EAN.
5012774001416
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 150 mm |
---|---|
Height | 25 mm |
Number of compartments | 2 |
Length | 2000 mm |
Application range | Screed-covered |
---|---|
Cover detachable | No |
Material | Steel |
Surface protection | Galvanized |
Documents
1 document
Catalogue page
SELECT AN ACTION