Acquia Team testing14 Skip to main content
Logo print

Legrand 2 Compartment Underfloor Duct 150mm x 38mm x 2m Length

Legrand

Legrand 2 Compartment Underfloor Duct 150mm x 38mm x 2m Length

REF. AFU265 EAN. 5012774001447
Discount family : C14
£139.69 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 150 mm
Height 38 mm
Number of compartments 2
Length 2000 mm
Application range Screed-covered
Cover detachable No
Material Steel
Surface protection Galvanized

Documents

1 document
Catalogue page

5th July 2024.9