Acquia Team testing14 Skip to main content
Logo print

Legrand 2 Compartment Underfloor Duct 90° Riser Bend 150mm x 38mm

Legrand

Legrand 2 Compartment Underfloor Duct 90° Riser Bend 150mm x 38mm

REF. AFU2654 EAN. 5012774101307
Discount family : C14
£72.77 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Change of direction Vertical
Width 150 mm
Height 38 mm
Number of compartments 2
Material Steel
Surface protection Galvanized
Suitable for subfloor duct overhead closed No
Suitable for subfloor duct countersunk (closed) Yes

Documents

1 document
Catalogue page

5th July 2024.9