![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/40/LG-400402-WEB-R.jpg)
Legrand 2 Pole 100A Distribution Block 6 Module
XL3 DISTRIBUTION SYSTEMS
Legrand
Legrand 2 Pole 100A Distribution Block 6 Module
REF. 400402
EAN.
3414971978454
£53.59
/
1 piece
Product available in
5 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 2 |
---|---|
Nominal current | 100 A |
Connection type | Screwing |
Mounting method | DIN rail |
Height | 52 mm |
Width | 106 mm |
Depth | 51 mm |
Degree of impact strength (IK) | IK05 |
Degree of protection (IP) | IP00 |
---|---|
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Nominal voltage | 0-500 V |
Halogen free | No |
Type of distribution blocks | Phase/neutral |
Terminals capacity | 1.5-16 mm² |
Label space/information surface | No |
Documents
1 document
Technical Sheet
SELECT AN ACTION