![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/01/017050_pw_94402.jpg)
Legrand 250A Type aM HRC Blade Type Cartridge Fuse with Indicator Size 2
Legrand
Legrand 250A Type aM HRC Blade Type Cartridge Fuse with Indicator Size 2
REF. 017565
EAN.
3245060175658
£53.92
/
1 piece
Product available in
3 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fuse construction type according to IEC 60269 | NH2 |
---|---|
Voltage type | AC/DC |
Rated current | 250 A |
Rated voltage AC | 500 V |
Rated voltage DC | 48 V |
---|---|
Utilization category | aM (switchgear protection) |
Type of fuse status indicator | Top fuse status indicator |
Documents
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION