Skip to main content
Logo print

Legrand 2.5A Miniature Type F Cylindrical Cartridge Fuse 5mm x 20mm

Cartridge fuse Legrand

Legrand 2.5A Miniature Type F Cylindrical Cartridge Fuse 5mm x 20mm

REF. 010225 EAN. 3245060102258
£1.59 / 1 piece Product available in 10 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 5 mm
Size 5x20 mm
Voltage type AC
Depth 20 mm
Rated voltage 250 V
Utilization category Other
Rated current 2.5 A
Type of fuse status indicator Other
Rated operating frequency 50-60 Hz
Breaking capacity 1.5 kA
Release characteristic H
Power loss at rated current 1.7 W
Model Ceramic fuse
Operating / setting temperature -25-40 °C
Storage temperature -40-70 °C

Documents

1 document
Technical Sheet
fa137bEN.pdf pdf (0.46 Mo)
1 document
Catalogue page