![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand 3 and 4 Compartment Floor Box Lid and Edge Trim Polished Brass
Legrand
Legrand 3 and 4 Compartment Floor Box Lid and Edge Trim Polished Brass
REF. FBL3BET
EAN.
5012774586425
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Rectangular |
---|---|
Suitable for subfloor duct | Yes |
Suitable for hollow floor | Yes |
Depth of flooring recess | 8 mm |
Floor maintenance | Dry |
Frame model | Carpeting rim profile |
Length built-in dimension | 335.4 mm |
Width built-in dimension | 198.4 mm |
---|---|
Built-in diameter | 0 mm |
Outer length | 335.4 mm |
Outer width | 198.4 mm |
Outer diameter | 0 mm |
Material | Brass |
Colour | Other |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION