![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-AFUCON78-WEB-GEN-R.jpg)
Legrand 3 Compartment 20mm Conduit Fed In-Screed Service Outlet Box Base 65mm
Legrand
Legrand 3 Compartment 20mm Conduit Fed In-Screed Service Outlet Box Base 65mm
REF. AFU3CON78
EAN.
5012774586456
Discount family : C14
£214.29
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Rectangular |
---|---|
Levelling range | 0-15 mm |
Expansion possibility | For built-in of installation devices |
For tube connection | Yes |
---|---|
Material | Steel |
Suitable for placing of sealing | No |
Documents
1 document
Catalogue page
SELECT AN ACTION