Skip to main content
Logo print
title

Legrand 3 Compartment Floor Box Single Base 85mm

Legrand

Legrand 3 Compartment Floor Box Single Base 85mm

REF. CAV385 EAN. 5012774585701
Discount family : C14
£77.08 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cover model Rectangular
Number of device cups 1
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets British Standard BS1363 0
Housing material Other
Surface protection housing Galvanized
Degree of protection (IP) IP20
With opening carpeting No
Protective frame carpeting No
Colour Other
Suitable for subfloor duct No
Suitable for hollow floor Yes
Suitable for wet cleaning No
Outer width 229 mm
Outer length 340 mm
Length built-in dimension 340 mm
Width built-in dimension 203 mm
Min. built-in depth 85 mm

Documents

2 documents
Catalogue page
Catalogue chart