![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand 3 Compartment Flush Floor Trunking 90° Riser Bend 370mm x 65mm
Legrand
Legrand 3 Compartment Flush Floor Trunking 90° Riser Bend 370mm x 65mm
REF. FFO3311
EAN.
5012774586708
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Change of direction | Vertical |
---|---|
Width | 370 mm |
Height | 65 mm |
Number of compartments | 3 |
Material | Steel |
---|---|
Surface protection | Galvanized |
Suitable for subfloor duct overhead closed | Yes |
Suitable for subfloor duct countersunk (closed) | No |
Documents
1 document
Catalogue page
SELECT AN ACTION