![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand 3 Compartment Flush Floor Trunking Junction Box 370mm x 65mm
Legrand
Legrand 3 Compartment Flush Floor Trunking Junction Box 370mm x 65mm
REF. FFO3313
EAN.
5012774586821
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 370 mm |
---|---|
Cover model | Square |
Suitable for subfloor duct countersunk (closed) | No |
Suitable for subfloor duct overhead closed | Yes |
Duct height | 65-65 mm |
Duct width | 370-370 mm |
Min. height finishing layer | 65 mm |
Levelling range | 0-0 mm |
---|---|
Material side wall | Steel |
Mounting cover insertion | No |
Suitable for placing of sealing | No |
Decoupling possibility cover from base unit | Yes |
Bottom plate | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION