![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-AFS-LENGTH-WEB-GEN-R.jpg)
Legrand 3 Compartment Shallow Flush Floor Trunking 225mm x 25mm x 2m Length
Legrand
Legrand 3 Compartment Shallow Flush Floor Trunking 225mm x 25mm x 2m Length
REF. AFS391
EAN.
5012774100720
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 225 mm |
---|---|
Length | 2000 mm |
Min. height finishing layer | 25 mm |
Levelling range | 0-0 mm |
---|---|
Number of compartments | 3 |
Mounting opening for floor column | No |
Documents
1 document
Catalogue page
SELECT AN ACTION