![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-AFSBB-WEB-GEN-R.jpg)
Legrand 3 Compartment Shallow Flush Floor Trunking 3 Compartment Service Outlet Box Base 150mm x 25mm
Legrand
Legrand 3 Compartment Shallow Flush Floor Trunking 3 Compartment Service Outlet Box Base 150mm x 25mm
REF. AFS3BB361
EAN.
5012774586579
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 372 mm |
---|---|
Min. height finishing layer | 65 mm |
Depth | 274 mm |
Suitable for subfloor duct countersunk (closed) | No |
Suitable for subfloor duct overhead closed | Yes |
Duct height | 25-25 mm |
Duct width | 150-150 mm |
Height | 65 mm |
Built-in opening for floor column | No |
---|---|
Number of appliances to build in | 3 |
Levelling range | 0-0 mm |
Suitable for placing of sealing | No |
Decoupling possibility cover from base unit | Yes |
Bottom plate | Yes |
Material side wall | Steel |
Built-in opening for built-in unit | Rectangular |
Documents
1 document
Catalogue page
SELECT AN ACTION