![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-AFS-RISER-WEB-GEN-R.jpg)
Legrand 3 Compartment Shallow Flush Floor Trunking 90° Riser Bend 225mm x 38mm
Legrand
Legrand 3 Compartment Shallow Flush Floor Trunking 90° Riser Bend 225mm x 38mm
REF. AFS3953
EAN.
5012774100850
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Change of direction | Vertical |
---|---|
Width | 225 mm |
Height | 38 mm |
Number of compartments | 3 |
Material | Steel |
---|---|
Surface protection | Galvanized |
Suitable for subfloor duct overhead closed | Yes |
Suitable for subfloor duct countersunk (closed) | No |
Documents
1 document
Catalogue page
SELECT AN ACTION