![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-AFS-JUNCTION-WEB-GEN-R.jpg)
Legrand 3 Compartment Shallow Flush Floor Trunking Junction Box 225mm x 25mm
Legrand
Legrand 3 Compartment Shallow Flush Floor Trunking Junction Box 225mm x 25mm
REF. AFS3914
EAN.
5012774100799
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 225 mm |
---|---|
Cover model | Square |
Suitable for subfloor duct countersunk (closed) | No |
Suitable for subfloor duct overhead closed | Yes |
Duct height | 25-25 mm |
Duct width | 225-225 mm |
Min. height finishing layer | 25 mm |
Levelling range | 0-0 mm |
---|---|
Material side wall | Steel |
Mounting cover insertion | No |
Suitable for placing of sealing | No |
Decoupling possibility cover from base unit | Yes |
Bottom plate | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION