![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-AFU-BEND-WEB-GEN-R.jpg)
Legrand 3 Compartment Underfloor Duct 90° Flat Bend 225mm x 38mm
Legrand
Legrand 3 Compartment Underfloor Duct 90° Flat Bend 225mm x 38mm
REF. AFU3953
EAN.
5012774102069
Discount family : C14
£129.86
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Change of direction | Horizontal |
---|---|
Width | 225 mm |
Height | 38 mm |
Number of compartments | 3 |
Material | Steel |
---|---|
Surface protection | Galvanized |
Suitable for subfloor duct overhead closed | No |
Suitable for subfloor duct countersunk (closed) | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION