Legrand 3 Compartment Underfloor Duct 90° Riser Bend 300mm x 25mm
Legrand
Legrand 3 Compartment Underfloor Duct 90° Riser Bend 300mm x 25mm
REF. AFU3118
EAN.
5012774001560
Discount family : C14
£104.11
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Change of direction | Vertical |
---|---|
Width | 300 mm |
Height | 25 mm |
Number of compartments | 3 |
Material | Steel |
---|---|
Surface protection | Galvanized |
Suitable for subfloor duct overhead closed | No |
Suitable for subfloor duct countersunk (closed) | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION