![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-AFU-JUNCTION-WEB-GEN-R.jpg)
Legrand 3 Compartment Underfloor Duct Junction Box 300mm x 25mm
Legrand
Legrand 3 Compartment Underfloor Duct Junction Box 300mm x 25mm
REF. AFU3117
EAN.
5012774001553
Discount family : C14
£382.61
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 375 mm |
---|---|
Cover model | Square |
Suitable for subfloor duct countersunk (closed) | Yes |
Suitable for subfloor duct overhead closed | No |
Duct height | 25-25 mm |
Duct width | 300-300 mm |
Min. height finishing layer | 65 mm |
Levelling range | 0-15 mm |
---|---|
Material side wall | Steel |
Mounting cover insertion | No |
Suitable for placing of sealing | No |
Decoupling possibility cover from base unit | Yes |
Bottom plate | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION