Legrand 32A Type gG Industrial HRC Cylindrical Cartridge Fuse without Indicator 10mm x 38mm
Legrand
Legrand 32A Type gG Industrial HRC Cylindrical Cartridge Fuse without Indicator 10mm x 38mm
REF. 013332
EAN.
3245060133320
£1.93
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 10.3 mm |
---|---|
Size | 10x38 mm |
Voltage type | AC |
Depth | 38 mm |
Rated voltage | 250 V |
Utilization category | Other |
Rated current | 32 A |
Type of fuse status indicator | Other |
---|---|
Rated operating frequency | 50-60 Hz |
Breaking capacity | 120 kA |
Power loss at rated current | 3.4 W |
Model | Ceramic fuse |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |