![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/01/LG-015332-WEB-F.jpg)
Legrand 32A Type gG Industrial HRC Cylindrical Cartridge Fuse without Indicator 22mm x 58mm
Fuse
Legrand
Legrand 32A Type gG Industrial HRC Cylindrical Cartridge Fuse without Indicator 22mm x 58mm
REF. 015332
EAN.
3245060153328
£5.64
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 22 mm |
---|---|
Size | 22x58 mm |
Voltage type | AC/DC |
Depth | 58 mm |
Rated voltage | 500 V |
Utilization category | gG (cable protection/equipment protection) |
Rated current | 32 A |
Type of fuse status indicator | Other |
---|---|
Rated operating frequency | 42-62 Hz |
Breaking capacity | 120 kA |
Power loss at rated current | 3.7 W |
Model | Ceramic fuse |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION