![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-037395-WEB-R.jpg)
Legrand 4 Pole 125A Stepped Distribution Block for Lugs 77mm
Legrand
Legrand 4 Pole 125A Stepped Distribution Block for Lugs 77mm
REF. 037395
EAN.
3245060373955
£71.03
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of connection clamps | 10 |
---|---|
Max. conductor cross section | 10 mm² |
Length | 122.5 mm |
Width | 98 mm |
Depth | 77 mm |
Mounting method | Surface mounted |
Extension possible | No |
Type of inlet | Cable |
Material | Plastic |
Halogen free | Yes |
Surface protection | Other |
Colour | Black |
---|---|
Degree of protection (IP) | Other |
With cover | Yes |
Cover attachment | Screwed |
With transparent cover | Yes |
Sealable | No |
Rated insulation voltage Ui | 600 V |
Operating / setting temperature | -5-40 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Documents
1 document
Catalogue page
SELECT AN ACTION