Legrand 45° DIN Rail Mounting Bracket (Set of 2)
Accessories Atlantic & Marina
Legrand
Legrand 45° DIN Rail Mounting Bracket (Set of 2)
REF. 039449
EAN.
3245060394493
£9.14
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting kit |
---|---|
Width | 18 mm |
Height | 32.5 mm |
Depth | 53.5 mm |
---|---|
Material | Metal |
Colour | Zinc |
Documents
1 document
Catalogue page
SELECT AN ACTION