![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/01/014004-LEGRAND-1000.jpg)
Legrand 4A Type aM HRC Cylindrical Cartridge Fuse without Indicator 14mm x 51mm
Legrand
Legrand 4A Type aM HRC Cylindrical Cartridge Fuse without Indicator 14mm x 51mm
REF. 014004
EAN.
3245060140045
£3.25
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 14 mm |
---|---|
Size | 14x51 mm |
Voltage type | AC/DC |
Depth | 51 mm |
Rated voltage | 500 V |
Utilization category | aM (switchgear protection) |
Rated current | 4 A |
Type of fuse status indicator | Other |
---|---|
Rated operating frequency | 42-62 Hz |
Breaking capacity | 120 kA |
Power loss at rated current | 1.1 W |
Model | Ceramic fuse |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION