![](https://assets.legrand.com/pim/PHOTOS-WEB/20151001_99522_1.jpg)
Legrand 63A Type aM HRC Blade Type Cartridge Fuse with Indicator Size 00
Legrand
Legrand 63A Type aM HRC Blade Type Cartridge Fuse with Indicator Size 00
REF. 016035
EAN.
3245060160357
£17.37
/
1 piece
Product available in
3 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fuse construction type according to IEC 60269 | NH00 |
---|---|
Voltage type | AC/DC |
Rated current | 63 A |
Rated voltage AC | 500 V |
Rated voltage DC | 48 V |
Utilization category | aM (switchgear protection) |
Type of fuse status indicator | Top fuse status indicator |
---|---|
Power loss at rated current | 2.9 W |
Width | 78.5 mm |
Height | 60 mm |
Depth | 30 mm |
Documents
1 document
Catalogue page
SELECT AN ACTION